Processing
Table ID: 5295
Starter Type : Star-Delta starter Starting type : Normal start Motor Efficiency Class - Design : IE1/IE2/IE3/IE4 N/H
Rated voltage : 400 V AC Rated short-circuit current : 50 kA Coordination type : IEC Type 1
Protection Device : Manual motor starter Overload protection : Embedded Table version :
Table status: Active Created on date : 4/26/2013 12:42:43 PM Edited on date : 10/20/2023 6:25:35 AM

MMS - 400Vac - 50kA - SD-NS - IEC Type 1.pdf

MotorManual motor starterContactor type
 Motor rated powerRated CurrentTypeInst.Trip.CurrentCurrent rangeLineDeltaStarMax allowed load currentStatus
1 0.06 kW0.2 A MS132-0.25 3.125 A 0.16 - 0.25 A AF09 AF09 AF09 0.25 A Active
2 0.09 kW0.3 A MS132-0.4 5 A 0.25 - 0.40 A AF09 AF09 AF09 0.4 A Active
3 0.12 kW0.44 A MS132-0.63 7.875 A 0.40 - 0.63 A AF09 AF09 AF09 0.63 A Active
4 0.18 kW0.6 A MS132-0.63 7.875 A 0.40 - 0.63 A AF09 AF09 AF09 0.63 A Active
5 0.25 kW0.85 A MS132-1.0 12.5 A 0.63 - 1.00 A AF09 AF09 AF09 1 A Active
6 0.37 kW1.1 A MS132-1.6 20 A 1.00 - 1.60 A AF09 AF09 AF09 1.6 A Active
7 0.55 kW1.5 A MS132-1.6 20 A 1.00 - 1.60 A AF09 AF09 AF09 1.6 A Active
8 0.75 kW1.9 A MS132-2.5 31.25 A 1.60 - 2.50 A AF09 AF09 AF09 2.5 A Active
9 1.1 kW2.7 A MS132-4.0 50 A 2.50 - 4.00 A AF09 AF09 AF09 4 A Active
10 1.5 kW3.6 A MS132-4.0 50 A 2.50 - 4.00 A AF09 AF09 AF09 4 A Active
11 2.2 kW4.9 A MS132-6.3 78.75 A 4.00 - 6.30 A AF09 AF09 AF09 6.3 A Active
12 3 kW6.5 A MS132-10 150 A 6.30 - 10.00 A AF09 AF09 AF09 9 A Active
13 4 kW8.5 A MS132-10 150 A 6.30 - 10.00 A AF09 AF09 AF09 9 A Active
14 5.5 kW11.5 A MS132-12 180 A 8.00 - 12.00 A AF09 AF09 AF09 12 A Active
15 7.5 kW15.5 A MS132-16 240 A 10.00 - 16.00 A AF09 AF09 AF09 15.6 A Active
16 11 kW22 A MS132-25 375 A 20.00 - 25.00 A AF26 AF26 AF09 25 A Active
17 15 kW29 A MS132-32 480 A 25.00 - 32.00 A AF26 AF26 AF12 31.2 A Active
18 18.5 kW35 A MS165-42 630 A 30.00 - 42.00 A AF26 AF26 AF16 40 A Active
19 22 kW41 A MS165-54 810 A 40.00 - 54.00 A AF40 AF40 AF26 45 A Active
20 25 kW46.6 A MS165-54 810 A 40.00 - 54.00 A AF40 AF40 AF26 50 A Active
21 30 kW55 A MS165-65 975 A 52.00 - 65.00 A AF40 AF40 AF26 63 A Active
22 37 kW66 A MS165-73 1022 A 62.00 - 73.00 A AF40 AF40 AF40 66 A Active
23 45 kW80 A MS165-80 1120 A 70.00 - 80.00 A AF52 AF52 AF40 80 A Active

Comments :

b) MS132-x and MO132-x also represent MS132-xB and -xL/MO132-xB as they have same electrical ratings, but different nomenclature for special applications (e.g. railway and greenhouse)
c) MS165-x and MO165-x also represent MS165-xB/MO165-xB as they have same electrical ratings, but different nomenclature for manufacturer’s special applications (e.g. railway)
d) MS132-x represents MS132-xK with Push-in Spring terminals (except MS132-12)
e) AF contactor series are representative for AFS..(Z) contactors (DC control supply or AC/DC control suppy), AFC contactors (AC control supply) and AF..Z contactors (DC control supply or AC/DC control supply). The same short-circuit current ratings apply for these contactor and coil variants.
f) AF09…AF38 contactors with screw terminals represent AF09..K … AF38..K with Push-in Spring terminals. The same short-circuit current ratings apply for these contactor and coil variants.
g) AFC09…AFC38 contactors with screw terminals represent AFC09..K … AFC38..K contactors with Push-in Spring terminals. The same short-circuit current ratings apply for these contactor and coil variants.
j) For connection between manual motor starters and contactors, ABB recommends the use of BEA.. connecting links (see technical data sheets for accessory fitting details)