Processing
Table ID: 1717
Starter Type : Direct-on-line starter Starting type : Normal start Motor Efficiency Class - Design : IE1/IE2/IE3/IE4 N/H
Rated voltage : 400 V AC Rated short-circuit current : 70 kA Coordination type : IEC Type 2
Protection Device : Molded case circuit-breaker Overload protection : Embedded Table version : Tmax XT MP + AF
Table status: Active Created on date : 9/29/2013 4:52:37 PM Edited on date : 10/31/2013 11:06:55 AM

MCCB - 400Vac - 70kA - DOL-NS - IEC Type 2 - Tmax XT MP + AF.pdf

MotorMolded case circuit-breakerContactor
 Motor rated powerRated CurrentTypeInst.Trip.CurrentTypeMax allowed load currentStatus
1 5.5 kW11.5 A XT2H 160 Ekip M-LIU In 25 1) 175 A AF38 25 A Active
2 7.5 kW15.5 A XT2H 160 Ekip M-LIU In 25 1) 225 A AF38 25 A Active
3 9 kW18.6 A XT2H 160 Ekip M-LIU In 25 1) 275 A AF40 25 A Active
4 11 kW22 A XT2H 160 Ekip M-LIU In 63 1) 378 A AF40 40 A Active
5 15 kW29 A XT2H 160 Ekip M-LIU In 63 1) 441 A AF40 40 A Active
6 18.5 kW35 A XT2H 160 Ekip M-LIU In 63 1) 504 A AF40 40 A Active
7 22 kW41 A XT2H 160 Ekip M-LIU In 63 1) 630 A AF52 52 A Active
8 25 kW46.6 A XT2H 160 Ekip M-LIU In 63 1) 693 A AF52 52 A Active
9 30 kW55 A XT2H 160 Ekip M-LIU In 100 1) 800 A AF65 65 A Active
10 37 kW66 A XT2H 160 Ekip M-LIU In 100 1) 1000 A AF80 80 A Active
11 45 kW80 A XT2H 160 Ekip M-LIU In 100 1) 1200 A AF96 96 A Active
12 55 kW97 A XT4H 250 Ekip M-LIU In 160 1) 1440 A AF116 116 A Active
13 75 kW132 A XT4H 250 Ekip M-LIU In 160 1) 1920 A AF140 140 A Active
14 90 kW160 A T4H 250 Ekip M-LRIU In 200 2400 A AF190 190 A Active
15 110 kW195 A T5H 400 Ekip M-LRIU In 320 2880 A AF205 205 A Active
16 132 kW230 A T5H 400 Ekip M-LRIU In 400 3600 A AF265 265 A Active
17 160 kW280 A T5H 400 Ekip M-LRIU In 400 4400 A AF305 305 A Active
18 200 kW350 A T6H 800 Ekip M-LRIU In 630 5040 A AF370 370 A Active
19 250 kW430 A T6H 800 Ekip M-LRIU In 630 6300 A AF460 460 A Active
20 290 kW520 A T6H 800 Ekip M-LRIU In 630 7560 A AF580 580 A Active
21 315 kW540 A T6H 800 Ekip M-LRIU In 630 8190 A AF580 580 A Active

Comments :

Valid also for 415V.
1) Ekip M-LRIU can also be used.